How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AE2: | 0.56 |
| AJ: | 7.25 | AF: | 0.19 |
| BF: | 0.53 | AG: | 4.65 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AA: | 9.38 |
| AB: | 4.32 | D: | 2.94 |
| T: | 1 | H: | 0.53 in |
| G: | 1.94 | V: | 1.94 in |
| AK: | 8.5 | P: | 1.88 in |
| BD: | 9 | LL: | 2.12 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1 in |
| Ratio Range: | 30:1 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Series Code: | OE |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.65 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Center Distance (in): | 2.625 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

