How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 9 |
| T: | 1 | AA: | 9.38 |
| AF: | 0.19 | AK: | 8.5 |
| AE2: | 0.56 | I: | 4.34 in |
| LL: | 2.12 in | BE1: | 0.5 in |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| BF: | 0.53 | LQ1: | 5.62 in |
| AJ: | 7.25 | G: | 1.94 |
| AB: | 4.32 | P: | 1.88 in |
| V: | 1.94 in | D: | 2.94 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.65 | Model Code: | 26YF |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Output RPM: | 58.3 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Ratio Range: | 30:1 |
| Bore Code: | 16 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

