How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AB: | 4.32 |
| G: | 1.94 | BF: | 0.53 |
| LQ1: | 5.62 in | V: | 1.94 in |
| AK: | 8.5 | AJ: | 7.25 |
| AF: | 0.19 | I: | 4.34 in |
| AG: | 4.65 | P: | 1.88 in |
| D: | 2.94 | BD: | 9 |
| BE1: | 0.5 in | LL: | 2.12 in |
| AA: | 9.38 | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Bore Code: | 16 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YF | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Ratio: | 40:1 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 1.34 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

