How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | V: | 1.94 in |
| LQ1: | 5.62 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | P: | 1.88 in |
| T: | 1 | G: | 1.94 |
| BF: | 0.53 | LL: | 2.12 in |
| I: | 4.34 in | AF: | 0.19 |
| AK: | 8.5 | AB: | 4.32 |
| AE2: | 0.56 | BE1: | 0.5 in |
| AG: | 4.65 | AJ: | 7.25 |
| D: | 2.94 | BD: | 9 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Assembly: | YF-2 |
| Series Code: | OE | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.34 |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

