How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.94 |
| AJ: | 7.25 | BD: | 9 |
| LQ1: | 5.62 in | AK: | 8.5 |
| Center Distance (in): | 2.625 in | BE1: | 0.5 in |
| AB: | 4.32 | AG: | 4.65 |
| D: | 2.94 | H: | 0.53 in |
| AE2: | 0.56 | T: | 1 |
| BF: | 0.53 | I: | 4.34 in |
| AF: | 0.19 | AA: | 9.38 |
| LL: | 2.12 in | P: | 1.88 in |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 4.8 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Product Type: | Right Angle | Output RPM: | 339 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input Bore (C Face): | 1.125 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

