How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | LQ1: | 5.62 in |
| AE2: | 0.56 | LL: | 2.12 in |
| G: | 1.94 | AA: | 9.38 |
| AG: | 4.65 | V: | 1.94 in |
| BE1: | 0.5 in | P: | 1.88 in |
| I: | 4.34 in | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
| AB: | 4.32 | D: | 2.94 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Motor Frame Size: | 180TC | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-2 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Series Code: | OE | Model Code: | 26YF |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.8 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Ratio: | 5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

