How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | D: | 2.94 |
| T: | 1 | AK: | 8.5 |
| G: | 1.94 | AF: | 0.19 |
| BD: | 9 | LQ1: | 5.62 in |
| H: | 0.53 in | LL: | 2.12 in |
| AE2: | 0.56 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| P: | 1.88 in | AA: | 9.38 |
| BE1: | 0.5 in | BF: | 0.53 |
| I: | 4.34 in | AB: | 4.32 |
Technical Specifications
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 339 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.8 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

