How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | BF: | 0.53 |
| AJ: | 7.25 | P: | 1.88 in |
| AF: | 0.19 | BE1: | 0.5 in |
| AG: | 4.65 | BD: | 9 |
| I: | 4.34 in | G: | 1.94 |
| H: | 0.53 in | AK: | 8.5 |
| AB: | 4.32 | AA: | 9.38 |
| LQ1: | 5.62 in | D: | 2.94 |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
| T: | 1 | LL: | 2.12 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.08 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Output RPM: | 35 |
| Model Code: | 26YF | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

