How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AE2: | 0.56 |
| AB: | 4.32 | AJ: | 7.25 |
| H: | 0.53 in | AK: | 8.5 |
| BD: | 9 | D: | 2.94 |
| G: | 1.94 | V: | 1.94 in |
| LL: | 2.12 in | T: | 1 |
| Center Distance (in): | 2.625 in | BF: | 0.53 |
| AA: | 9.38 | AF: | 0.19 |
| AG: | 4.65 | P: | 1.88 in |
| I: | 4.34 in | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 26YF | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.08 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Series Code: | OE | Output RPM: | 35 |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

