How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | LL: | 2.12 in |
| P: | 1.88 in | AK: | 8.5 |
| AB: | 4.32 | LQ1: | 5.62 in |
| Center Distance (in): | 2.625 in | AJ: | 7.25 |
| V: | 1.94 in | AF: | 0.19 |
| AA: | 9.38 | AE2: | 0.56 |
| T: | 1 | G: | 1.94 |
| BF: | 0.53 | BE1: | 0.5 in |
| H: | 0.53 in | BD: | 9 |
| I: | 4.34 in | AG: | 4.65 |
Technical Specifications
| Output Diameter (in): | 1 in | Output RPM: | 29.2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 0.883 | Gear Type: | Worm |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

