How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| AJ: | 7.25 | D: | 2.94 |
| AB: | 4.32 | H: | 0.53 in |
| AE2: | 0.56 | AF: | 0.19 |
| P: | 1.88 in | I: | 4.34 in |
| T: | 1 | V: | 1.94 in |
| AG: | 4.65 | LL: | 2.12 in |
| Center Distance (in): | 2.625 in | BD: | 9 |
| AA: | 9.38 | BF: | 0.53 |
| LQ1: | 5.62 in | G: | 1.94 |
Technical Specifications
| Center Distance (in): | 2.625 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Output Diameter (in): | 1 in | Ratio: | 60:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 0.883 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 16 | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

