How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AG: | 4.65 |
| AB: | 4.32 | BE1: | 0.5 in |
| AJ: | 7.25 | AA: | 9.38 |
| BF: | 0.53 | AF: | 0.19 |
| T: | 1 | AK: | 8.5 |
| BD: | 9 | LL: | 2.12 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| LQ1: | 5.62 in | G: | 1.94 |
| V: | 1.94 in | H: | 0.53 in |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 0.883 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Ratio Range: | 60:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input Bore (C Face): | 1.125 | Output RPM: | 29.2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

