How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | G: | 1.94 |
| AE2: | 0.56 | AJ: | 7.25 |
| T: | 1 | I: | 4.34 in |
| LQ1: | 5.62 in | H: | 0.53 in |
| BE1: | 0.5 in | LL: | 2.12 in |
| AB: | 4.32 | AK: | 8.5 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AF: | 0.19 | D: | 2.94 |
| AA: | 9.38 | BF: | 0.53 |
| BD: | 9 | V: | 1.94 in |
Technical Specifications
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Series Code: | OE |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 4.27 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Gear Type: | Worm |
| Assembly: | YF-2 | Model Code: | 26YF |
| Bore Code: | 16 | Output RPM: | 233 |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

