How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 1 |
| AA: | 9.38 | LQ1: | 5.62 in |
| BD: | 9 | AG: | 4.65 |
| V: | 1.94 in | P: | 1.88 in |
| D: | 2.94 | I: | 4.34 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| BF: | 0.53 | AE2: | 0.56 |
| AF: | 0.19 | LL: | 2.12 in |
| H: | 0.53 in | AJ: | 7.25 |
| G: | 1.94 | AB: | 4.32 |
Technical Specifications
| Motor Frame Size: | 180TC | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Output RPM: | 233 | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1 in | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.27 | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Ratio Range: | 7.5:1 |
| Gear Type: | Worm | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Bore Code: | 16 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

