How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | Center Distance (in): | 2.625 in |
| T: | 1 | AE2: | 0.56 |
| LQ1: | 5.62 in | AF: | 0.19 |
| AA: | 9.38 | V: | 1.94 in |
| H: | 0.53 in | BF: | 0.53 |
| AB: | 4.32 | LL: | 2.12 in |
| AG: | 4.65 | BD: | 9 |
| AK: | 8.5 | P: | 1.88 in |
| AJ: | 7.25 | I: | 4.34 in |
| BE1: | 0.5 in | G: | 1.94 |
Technical Specifications
| Output RPM: | 233 | Motor Frame Size: | 180TC |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Bore Code: | 16 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1 in | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 4.27 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

