How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 9.38 |
| D: | 2.94 | BD: | 9 |
| LL: | 2.12 in | AB: | 4.32 |
| BE1: | 0.5 in | AG: | 4.65 |
| H: | 0.53 in | AE2: | 0.56 |
| T: | 1 | V: | 1.94 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BF: | 0.53 |
| LQ1: | 5.62 in | G: | 1.94 |
| AJ: | 7.25 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 0.577 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Ratio: | 80:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

