How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AK: | 8.5 |
| T: | 1 | BD: | 9 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | AA: | 9.38 |
| AB: | 4.32 | P: | 1.88 in |
| H: | 0.53 in | AG: | 4.65 |
| LL: | 2.12 in | I: | 4.34 in |
| V: | 1.94 in | LQ1: | 5.62 in |
| BF: | 0.53 | G: | 1.94 |
| AE2: | 0.56 | D: | 2.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.577 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Ratio: | 80:1 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1 in |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

