How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | H: | 0.53 in |
| BE1: | 0.5 in | I: | 4.34 in |
| D: | 2.94 | AF: | 0.19 |
| V: | 1.94 in | P: | 1.88 in |
| BD: | 9 | AJ: | 7.25 |
| T: | 1 | BF: | 0.53 |
| AE2: | 0.56 | AB: | 4.32 |
| G: | 1.94 | AK: | 8.5 |
| AG: | 4.65 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | LQ1: | 5.62 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.577 | Series Code: | OE |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 16 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Ratio: | 80:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Gear Type: | Worm | Output RPM: | 21.9 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1 in | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

