How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ1: | 5.62 in |
| P: | 1.88 in | LL: | 2.12 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| AJ: | 7.25 | AE2: | 0.56 |
| AA: | 9.38 | BF: | 0.53 |
| T: | 1 | I: | 4.34 in |
| AF: | 0.19 | BE1: | 0.5 in |
| AG: | 4.65 | G: | 1.94 |
| AK: | 8.5 | V: | 1.94 in |
| BD: | 9 | AB: | 4.32 |
Technical Specifications
| Ratio: | 80:1 | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1 in |
| Output RPM: | 21.9 | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Output Key: | 1/4 X 2.50 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.577 |
| Series Code: | OE | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

