How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | T: | 1 |
| LL: | 2.12 in | AE2: | 0.56 |
| G: | 1.94 | V: | 1.94 in |
| AJ: | 5.88 | AA: | 9.38 |
| BE: | 0.38 in | AB: | 4.32 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AF: | 0.19 | AG: | 4.65 |
| BF: | 0.41 | D: | 2.94 |
| I: | 4.34 in | BD: | 5.88 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output RPM: | 175 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Diameter (in): | 1 in |
| Ratio Range: | 10:1 | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 3.9 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Model Code: | 26YF |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

