How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | AJ: | 5.88 |
| AG: | 4.65 | AF: | 0.19 |
| V: | 1.94 in | BD: | 5.88 |
| P: | 1.88 in | H: | 0.53 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | G: | 1.94 |
| AB: | 4.32 | I: | 4.34 in |
| LL: | 2.12 in | BE: | 0.38 in |
| D: | 2.94 | LQ: | 5.19 in |
| T: | 1 | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.9 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Output RPM: | 175 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Assembly: | YF-2 | Output Key: | 1/4 X 2.50 |
| Bore Code: | 16 | Model Code: | 26YF |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

