How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | AA: | 9.38 |
| AJ: | 5.88 | BF: | 0.41 |
| G: | 1.94 | H: | 0.53 in |
| T: | 1 | AB: | 4.32 |
| I: | 4.34 in | BD: | 5.88 |
| BE: | 0.38 in | V: | 1.94 in |
| AE2: | 0.56 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| P: | 1.88 in | AF: | 0.19 |
| D: | 2.94 | AG: | 4.65 |
Technical Specifications
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Assembly: | YF-2 |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 10:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 3.9 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio Range: | 10:1 | Output RPM: | 175 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

