Grove Gear 26YF-2-1.000-56C-100-L2
Part #:26YF-2-1.000-56C-100-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AF: | 0.19 |
| T: | 1 | D: | 2.94 |
| BE: | 0.38 in | V: | 1.94 in |
| I: | 4.34 in | P: | 1.88 in |
| H: | 0.53 in | AB: | 4.32 |
| AA: | 9.38 | AJ: | 5.88 |
| G: | 1.94 | LL: | 2.12 in |
| BD: | 5.88 | AG: | 4.65 |
| AK: | 4.5 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Series Code: | OE | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.386 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

