Grove Gear 26YF-2-1.000-56C-100-L3
Part #:26YF-2-1.000-56C-100-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | Center Distance (in): | 2.625 in |
| G: | 1.94 | H: | 0.53 in |
| LQ: | 5.19 in | BF: | 0.41 |
| T: | 1 | BE: | 0.38 in |
| AG: | 4.65 | I: | 4.34 in |
| LL: | 2.12 in | AK: | 4.5 |
| AE2: | 0.56 | D: | 2.94 |
| AA: | 9.38 | AF: | 0.19 |
| P: | 1.88 in | AJ: | 5.88 |
| AB: | 4.32 | V: | 1.94 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.386 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Series Code: | OE | Assembly: | YF-2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio Range: | 100:1 to 250:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Ratio: | 100:1 | Input Style: | C-Face Quill |
| Output RPM: | 17.5 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 26YF | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

