Grove Gear 26YF-2-1.000-56C-100-L4
Part #:26YF-2-1.000-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | G: | 1.94 |
| AB: | 4.32 | BD: | 5.88 |
| V: | 1.94 in | AJ: | 5.88 |
| AG: | 4.65 | P: | 1.88 in |
| H: | 0.53 in | AE2: | 0.56 |
| I: | 4.34 in | AA: | 9.38 |
| LL: | 2.12 in | AF: | 0.19 |
| T: | 1 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | BF: | 0.41 |
| LQ: | 5.19 in | AK: | 4.5 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Series Code: | OE | Bore Code: | 16 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 0.386 |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Output RPM: | 17.5 | Model Code: | 26YF |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

