Grove Gear 26YF-2-1.000-56C-100-L9
Part #:26YF-2-1.000-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AK: | 4.5 |
| G: | 1.94 | H: | 0.53 in |
| P: | 1.88 in | BE: | 0.38 in |
| BF: | 0.41 | V: | 1.94 in |
| T: | 1 | AG: | 4.65 |
| BD: | 5.88 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AA: | 9.38 | LL: | 2.12 in |
| D: | 2.94 | I: | 4.34 in |
| AE2: | 0.56 | LQ: | 5.19 in |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input RPM: | 1,750 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Bore Code: | 16 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 17.5 | Output Diameter (in): | 1 in |
| Ratio: | 100:1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.386 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Motor Frame Size: | 56C | Model Code: | 26YF |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

