How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AF: | 0.19 |
| AB: | 4.32 | LQ: | 5.19 in |
| G: | 1.94 | V: | 1.94 in |
| I: | 4.34 in | AE2: | 0.56 |
| BE: | 0.38 in | AA: | 9.38 |
| D: | 2.94 | LL: | 2.12 in |
| AK: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| T: | 1 | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Ratio Range: | 15:1 | Model Code: | 26YF |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Ratio: | 15:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Input HP @ 1750 RPM: | 2.92 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.625 |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.625 | Assembly: | YF-2 |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Gear Type: | Worm | Bore Code: | 16 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

