How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| V: | 1.94 in | BF: | 0.41 |
| AG: | 4.65 | T: | 1 |
| I: | 4.34 in | LL: | 2.12 in |
| AB: | 4.32 | AJ: | 5.88 |
| H: | 0.53 in | D: | 2.94 |
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AE2: | 0.56 | AA: | 9.38 |
| G: | 1.94 | BD: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Assembly: | YF-2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 20:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Bore Code: | 16 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Ratio: | 20:1 | Input HP @ 1750 RPM: | 2.37 |
| Input RPM: | 1,750 | Output RPM: | 87.5 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

