How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AE2: | 0.56 |
| AG: | 4.65 | G: | 1.94 |
| BD: | 5.88 | AB: | 4.32 |
| T: | 1 | H: | 0.53 in |
| AF: | 0.19 | AA: | 9.38 |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | LQ: | 5.19 in |
| V: | 1.94 in | I: | 4.34 in |
| LL: | 2.12 in | AK: | 4.5 |
| BE: | 0.38 in | P: | 1.88 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 1.95 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Model Code: | 26YF | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output RPM: | 70 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 25:1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

