How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | BF: | 0.41 |
| BE: | 0.38 in | AK: | 4.5 |
| P: | 1.88 in | T: | 1 |
| G: | 1.94 | AE2: | 0.56 |
| LL: | 2.12 in | I: | 4.34 in |
| BD: | 5.88 | AF: | 0.19 |
| D: | 2.94 | AJ: | 5.88 |
| H: | 0.53 in | V: | 1.94 in |
| AG: | 4.65 | AB: | 4.32 |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
Technical Specifications
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Output Diameter (in): | 1 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Ratio: | 25:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Ratio Range: | 25:1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.95 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

