Grove Gear 26YF-2-1.000-56C-40-L1
Part #:26YF-2-1.000-56C-40-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AB: | 4.32 |
| G: | 1.94 | T: | 1 |
| D: | 2.94 | AF: | 0.19 |
| V: | 1.94 in | AG: | 4.65 |
| H: | 0.53 in | I: | 4.34 in |
| AE2: | 0.56 | BD: | 5.88 |
| LQ: | 5.19 in | BF: | 0.41 |
| AK: | 4.5 | AJ: | 5.88 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | AA: | 9.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.34 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Ratio: | 40:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Output RPM: | 43.8 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Gear Type: | Worm | Model Code: | 26YF |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

