Grove Gear 26YF-2-1.000-56C-40-L3
Part #:26YF-2-1.000-56C-40-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AA: | 9.38 |
| P: | 1.88 in | D: | 2.94 |
| BF: | 0.41 | BE: | 0.38 in |
| AK: | 4.5 | LL: | 2.12 in |
| AE2: | 0.56 | BD: | 5.88 |
| AJ: | 5.88 | AB: | 4.32 |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| T: | 1 | H: | 0.53 in |
| I: | 4.34 in | V: | 1.94 in |
| LQ: | 5.19 in | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Ratio Range: | 40:1 | Product Type: | Right Angle |
| Ratio: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Input Keyway (C Face): | 3/16 X 3/32 |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Model Code: | 26YF | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 1.34 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

