Grove Gear 26YF-2-1.000-56C-40-L4
Part #:26YF-2-1.000-56C-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| AF: | 0.19 | AB: | 4.32 |
| AJ: | 5.88 | BD: | 5.88 |
| G: | 1.94 | AA: | 9.38 |
| LL: | 2.12 in | P: | 1.88 in |
| AE2: | 0.56 | D: | 2.94 |
| LQ: | 5.19 in | V: | 1.94 in |
| BF: | 0.41 | AG: | 4.65 |
| BE: | 0.38 in | T: | 1 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.34 | Motor Frame Size: | 56C |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Model Code: | 26YF | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Ratio: | 40:1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Diameter (in): | 1 in | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

