Grove Gear 26YF-2-1.000-56C-40-L9
Part #:26YF-2-1.000-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.12 in |
| D: | 2.94 | I: | 4.34 in |
| AE2: | 0.56 | BF: | 0.41 |
| AJ: | 5.88 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | H: | 0.53 in |
| AK: | 4.5 | BD: | 5.88 |
| AB: | 4.32 | T: | 1 |
| AF: | 0.19 | LQ: | 5.19 in |
| G: | 1.94 | AG: | 4.65 |
| AA: | 9.38 | V: | 1.94 in |
Technical Specifications
| Ratio Range: | 40:1 | Assembly: | YF-2 |
| Ratio: | 40:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 1.34 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.625 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Motor Frame Size: | 56C | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 43.8 | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

