How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | BE: | 0.38 in |
| AB: | 4.32 | BF: | 0.41 |
| H: | 0.53 in | AJ: | 5.88 |
| AA: | 9.38 | AE2: | 0.56 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AK: | 4.5 | LL: | 2.12 in |
| I: | 4.34 in | BD: | 5.88 |
| T: | 1 | P: | 1.88 in |
| AG: | 4.65 | D: | 2.94 |
| V: | 1.94 in | LQ: | 5.19 in |
Technical Specifications
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Series Code: | OE | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Ratio: | 5:1 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 4.8 | Input RPM: | 1,750 |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Output RPM: | 339 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 847 lb | Output Torque Rating (in-lb): | 836 in/lbs |

