How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | I: | 4.34 in |
| AA: | 9.38 | BD: | 5.88 |
| AB: | 4.32 | AJ: | 5.88 |
| D: | 2.94 | G: | 1.94 |
| AE2: | 0.56 | BF: | 0.41 |
| AG: | 4.65 | AF: | 0.19 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | BE: | 0.38 in |
| AK: | 4.5 | V: | 1.94 in |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 4.8 | Bore Code: | 16 |
| Input Bore (C Face): | 0.625 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output RPM: | 339 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

