How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BE: | 0.38 in |
| I: | 4.34 in | P: | 1.88 in |
| AG: | 4.65 | AF: | 0.19 |
| BF: | 0.41 | H: | 0.53 in |
| AB: | 4.32 | AJ: | 5.88 |
| LL: | 2.12 in | AA: | 9.38 |
| AE2: | 0.56 | G: | 1.94 |
| LQ: | 5.19 in | BD: | 5.88 |
| V: | 1.94 in | T: | 1 |
| D: | 2.94 | AK: | 4.5 |
Technical Specifications
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 5:1 |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Bore Code: | 16 |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 4.8 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Center Distance (in): | 2.625 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

