Grove Gear 26YF-2-1.000-56C-50-L1
Part #:26YF-2-1.000-56C-50-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | V: | 1.94 in |
| BE: | 0.38 in | AA: | 9.38 |
| H: | 0.53 in | D: | 2.94 |
| AB: | 4.32 | AG: | 4.65 |
| AF: | 0.19 | BF: | 0.41 |
| AE2: | 0.56 | P: | 1.88 in |
| G: | 1.94 | T: | 1 |
| AJ: | 5.88 | LL: | 2.12 in |
Technical Specifications
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.08 | Center Distance (in): | 2.625 |
| Bore Code: | 16 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 26YF | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Output RPM: | 35 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

