Grove Gear 26YF-2-1.000-56C-50-L3
Part #:26YF-2-1.000-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | P: | 1.88 in |
| AB: | 4.32 | D: | 2.94 |
| AJ: | 5.88 | LQ: | 5.19 in |
| BE: | 0.38 in | G: | 1.94 |
| V: | 1.94 in | AF: | 0.19 |
| BF: | 0.41 | AE2: | 0.56 |
| AK: | 4.5 | T: | 1 |
| BD: | 5.88 | LL: | 2.12 in |
| H: | 0.53 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Motor Frame Size: | 56C | Ratio: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Model Code: | 26YF | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1 in |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.08 | Bore Code: | 16 |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

