Grove Gear 26YF-2-1.000-56C-60-L2
Part #:26YF-2-1.000-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AF: | 0.19 |
| AK: | 4.5 | T: | 1 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | AA: | 9.38 |
| LL: | 2.12 in | BD: | 5.88 |
| V: | 1.94 in | I: | 4.34 in |
| AB: | 4.32 | H: | 0.53 in |
| LQ: | 5.19 in | P: | 1.88 in |
| BF: | 0.41 | AG: | 4.65 |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 0.883 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Model Code: | 26YF |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Output RPM: | 29.2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

