Grove Gear 26YF-2-1.000-56C-60-L3
Part #:26YF-2-1.000-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | AE2: | 0.56 |
| AK: | 4.5 | AJ: | 5.88 |
| V: | 1.94 in | AA: | 9.38 |
| AF: | 0.19 | AG: | 4.65 |
| AB: | 4.32 | BE: | 0.38 in |
| BF: | 0.41 | G: | 1.94 |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
| LQ: | 5.19 in | LL: | 2.12 in |
| P: | 1.88 in | BD: | 5.88 |
| D: | 2.94 | H: | 0.53 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Bore Code: | 16 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 26YF | Assembly: | YF-2 |
| Ratio: | 60:1 | Output Diameter (in): | 1 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 0.883 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Series Code: | OE |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

