Grove Gear 26YF-2-1.000-56C-60-L4
Part #:26YF-2-1.000-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | LQ: | 5.19 in |
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| P: | 1.88 in | D: | 2.94 |
| I: | 4.34 in | AB: | 4.32 |
| AJ: | 5.88 | AA: | 9.38 |
| LL: | 2.12 in | H: | 0.53 in |
| AG: | 4.65 | G: | 1.94 |
| V: | 1.94 in | AF: | 0.19 |
| AE2: | 0.56 | BD: | 5.88 |
| BE: | 0.38 in | T: | 1 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 26YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.625 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.883 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

