Grove Gear 26YF-2-1.000-56C-60-L9
Part #:26YF-2-1.000-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| LL: | 2.12 in | AA: | 9.38 |
| BF: | 0.41 | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | AB: | 4.32 |
| AE2: | 0.56 | T: | 1 |
| I: | 4.34 in | P: | 1.88 in |
| V: | 1.94 in | D: | 2.94 |
| G: | 1.94 | LQ: | 5.19 in |
| BE: | 0.38 in | AG: | 4.65 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.883 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output RPM: | 29.2 | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Center Distance (in): | 2.625 |
| Ratio: | 60:1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Gear Type: | Worm | Output Diameter (in): | 1 in |
| Ratio Range: | 60:1 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

