How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | BF: | 0.41 |
| LL: | 2.12 in | T: | 1 |
| AF: | 0.19 | AG: | 4.65 |
| BD: | 5.88 | AJ: | 5.88 |
| BE: | 0.38 in | D: | 2.94 |
| V: | 1.94 in | H: | 0.53 in |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| AE2: | 0.56 | I: | 4.34 in |
| AA: | 9.38 | G: | 1.94 |
| AK: | 4.5 | AB: | 4.32 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output RPM: | 233 | Model Code: | 26YF |
| Ratio: | 7.5:1 | Assembly: | YF-2 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 4.27 | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Series Code: | OE | Bore Code: | 16 |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

