Grove Gear 26YF-2-1.000-56C-80-L1
Part #:26YF-2-1.000-56C-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | D: | 2.94 |
| P: | 1.88 in | BF: | 0.41 |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 4.32 | G: | 1.94 |
| AA: | 9.38 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | T: | 1 |
| AG: | 4.65 | I: | 4.34 in |
| AJ: | 5.88 | LQ: | 5.19 in |
| H: | 0.53 in | BD: | 5.88 |
| V: | 1.94 in | AE2: | 0.56 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.577 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| Bore Code: | 16 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1 in |
| Input Bore (C Face): | 0.625 | Model Code: | 26YF |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

