Grove Gear 26YF-2-1.000-56C-80-L2
Part #:26YF-2-1.000-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | BD: | 5.88 |
| AE2: | 0.56 | LQ: | 5.19 in |
| G: | 1.94 | D: | 2.94 |
| P: | 1.88 in | AF: | 0.19 |
| V: | 1.94 in | AB: | 4.32 |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | T: | 1 |
| H: | 0.53 in | AK: | 4.5 |
| AA: | 9.38 | BF: | 0.41 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Output RPM: | 21.9 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.577 |
| Service Factor: | 1 | Model Code: | 26YF |
| Input Bore (C Face): | 0.625 | Ratio Range: | 80:1 |
| Input RPM: | 1,750 | Bore Code: | 16 |
| Ratio: | 80:1 | Series Code: | OE |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

