Grove Gear 26YF-2-1.000-56C-80-L4
Part #:26YF-2-1.000-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | AE2: | 0.56 |
| LQ: | 5.19 in | BD: | 5.88 |
| H: | 0.53 in | AA: | 9.38 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| AF: | 0.19 | LL: | 2.12 in |
| AJ: | 5.88 | P: | 1.88 in |
| AG: | 4.65 | G: | 1.94 |
| I: | 4.34 in | BF: | 0.41 |
| BE: | 0.38 in | D: | 2.94 |
| V: | 1.94 in | T: | 1 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Output Diameter (in): | 1 in | Assembly: | YF-2 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 0.577 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.625 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

