Grove Gear 26YF-2-1.000-56C-80-L9
Part #:26YF-2-1.000-56C-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | D: | 2.94 |
| H: | 0.53 in | BF: | 0.41 |
| AA: | 9.38 | G: | 1.94 |
| AB: | 4.32 | BD: | 5.88 |
| AG: | 4.65 | BE: | 0.38 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AE2: | 0.56 | LQ: | 5.19 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| T: | 1 | P: | 1.88 in |
| V: | 1.94 in | AK: | 4.5 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.577 | Output Key: | 1/4 X 2.50 |
| Motor Frame Size: | 56C | Ratio: | 80:1 |
| Output Diameter (in): | 1 in | Output RPM: | 21.9 |
| Center Distance (in): | 2.625 | Housing Material: | Cast Iron |
| Bore Code: | 16 | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

