How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | BD: | 5.88 |
| G: | 1.94 | V: | 1.94 in |
| LL: | 2.12 in | BE: | 0.38 in |
| AG: | 4.65 | LQ: | 5.19 in |
| AA: | 9.38 | P: | 1.88 in |
| AJ: | 5.88 | AB: | 4.32 |
| D: | 2.94 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| AF: | 0.19 | T: | 1.125 |
| AE2: | 0.56 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 10:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Bore Code: | 18 |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.125 in | Input RPM: | 1,750 |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output RPM: | 175 |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 0.875 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 3.9 | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

