How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AA: | 9.38 |
| P: | 1.88 in | BD: | 5.88 |
| I: | 4.34 in | BF: | 0.41 |
| LQ: | 5.19 in | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| V: | 1.94 in | AB: | 4.32 |
| G: | 1.94 | H: | 0.53 in |
| D: | 2.94 | BE: | 0.38 in |
| LL: | 2.12 in | AG: | 4.65 |
| T: | 1.125 | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Output RPM: | 175 | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.625 | Input HP @ 1750 RPM: | 3.9 |
| Model Code: | 26YF | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio Range: | 10:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

